Search

Products

Protecting people since 1925.

Labconco is and will remain a mid-sized, privately-held company dedicated to building superior laboratory equipment: Fume Hoods, Balance Enclosures, Glassware Washers, Water Purifiers, Glove Boxes, Forensic Enclosures, Freeze Dryers, and Accessories

Labconco Products
Labconco Ventilated Enclosures
Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

FreeZone freeze dry group, laboratory freeze dryer, lyophilizer 2000
Freeze Dryers

FreeZone Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered, with collectors that reach as low as -105°C.

Installation of Floor-Mount Hood and CApture BT Fuming Chamber
Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture Portable Fuming Systems.

CentriVap Centrifugal Concentrators
Dry Evaporators, Concentrators & Cold Traps

Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Kjeldahl, Fat & Crude Fiber Apparatus
Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

WaterPro BT in use
Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.

Blood Drawing Chairs Group
Other Products

Other Labconco products offered include Vacuum Desiccator, Blood Drawing Chairs, Cleaners, Wipes and more.

Manual Hydraulic Lift Base Stand
Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Rotary Vane Direct Drive Vacuum Pump
Parts & Accessories

A wide range of parts & accessories are available for Labconco product lines.

Warehouse 25 full color - 800
Warehouse Sale

Find drastically reduced prices in our Warehouse Sale and Bargain Basement.