Search

Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid

Refrigerated CentriVap Vacuum Concentrator
  • Refrigerated CentriVap Vacuum Concentrator
  • Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
  • Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
  • Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
  • Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
  • Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
  • Refrigerated CentriVap Benchtop Vacuum Concentrator with glass lid
Catalog #: 7310021-BB1
Qty:
Sale Price: $6,700.00 Price: $13,400.00

Specifications

  • Estimated Shipping Weight: 108.0 lbs
  • Estimated Shipping Weight metric: 49.0 kg
  • Dimensions: 14.3" w x 21.7" d x 16.6" h
  • Dimensions metric: 36.3 x 55.1 x 42.2 cm
  • Electrical: 115 V, 60 Hz, 16 amps

NOTE: Discoloration Lid Gasket, LH panel with scratches. Changed power cord because return cord was cut. - SN: 200796948I

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.