Search

Logic Cart

Logic Cart
  • Logic Cart
Catalog #: 8022000
Qty:
Price: $1,290.00

Attributes

  • Applicable Products: PuriCare Procedure Stations, Purifier Logic & Logic+ Biosafety Cabinets, Purifier Axiom Biosafety Cabinets
  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 22.7 kg
  • Dimensions: 25.0" w x 19.0" d x 27.0" h
  • Dimensions metric: 63.5 x 48.3 cc 68.6 cm

Logic Cart, specifically designed to provide convenient storage of supplies commonly used in biological safety cabinets. Its compact size allows it to fit easily under Purifier Logic Class II Biosafety Cabinets and PuriCare Procedure Stations mounted on Telescoping Base Stands adjusted to any height. Two inch diameter casters and front and right side handle cutouts allow the cart to be easily moved to within reach while the user works. Three right side compartments accommodate pipettes and other supplies. The top left side compartment with front panel cutouts accommodates boxes of wipes and gloves. The drawer holds a variety of miscellaneous small instruments and supplies. An open storage area holds larger equipment and supplies.

The 25" w x 19" d work surface and cart bottom are constructed of corrosion-resistant white high density polyethylene that is easy to clean. Remaining components are constructed of corrosion-resistant white ABS.

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.