Search

Dry Contact Relay Kit

Dry Contact Relay Kit
  • Dry Contact Relay Kit
Catalog #: 3858320
Qty:
Price: $203.00

Attributes

  • Applicable Products: Purifier Axiom Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 6" w x 6" d x 1" h
  • Dimensions metric: 15.2 x 15.2 x 2.5

Dry contact relay kit for use with L3 generation Logic+ and Axiom Biosafety Cabinets.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.