4' Purifier Vertical Clean Bench with UV Light, Protection Panel and Airflow Monitor
Catalog #: 3970404-BB1
Qty:
Sale Price: $6,055.00 Price: $12,110.00
Specifications
- Estimated Shipping Weight: 195.0 lbs
- Estimated Shipping Weight metric: 88.0 kg
- Dimensions: 48" w x 28.6" d x 36.8" h
- Electrical: 115V, 50/60 Hz, 5 A
SN#: 230448155 - NOTE: All sides have paint damage issues.
Our Product Representatives Are Here To Help
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.