Search

Aseptic Adapter, 3/4" dia., for FreeZone Freeze Dryers

7543900 Aseptic Adapter for Freeze Dry
  • 7543900 Aseptic Adapter for Freeze Dry
Catalog #: 7543900
Qty:
Price: $208.00

Attributes

  • Applicable Products: Freeze Dryers
  • Valve Size: 3/4"

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg
  • Dimensions: 3.15" x 1.75" x 1.75"

Valved flask adapter to maintain aseptic conditions when freeze drying.

Used with Labconco Fast-Freeze Flasks 120ml up to 2000ml. This adapter allows the user to fill a flask under sterile conditions prior to lyophilization. After filling the flask, the valve is closed off isolating the contents for transportation to the freeze dryer. Once the flask is attached to the freeze dryer and a vacuum is pulled, the flask may be opened to vacuum by turning the adapter's valve. After freeze drying, the valve may be closed and the flask transported to a biosafety cabinet, where it may be opened. 1 each.

Our Product Representatives Are Here To Help

Aseptic Adapter Usage and Overview

How to use a valved flask adapter to maintain aseptic conditions when freeze drying. Used with Labconco Fast Freeze Flasks 120mls up to 2000mls and Mini Stoppering Chamber. 

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.