Search

Storage Bin Kit, Nexus HCB

Storage Bin Kit, Nexus HCB
  • Storage Bin Kit, Nexus HCB
  • Storage Bin Kit, Nexus HCB
Catalog #: 5328800
Qty:
Price: $178.00

Specifications

  • Estimated Shipping Weight: 7.0 lbs
  • Estimated Shipping Weight metric: 3.2 kg
  • Dimensions: 11.25" w x 11" d x 9.25" h
  • Dimensions metric: 28.6 x 27.9 x 23.5 cm

Organization for syringes, IV bags and other consumables. Mount underneath the work surface of the Nexus. Kit includes one bin and bracket with mounting hardware. Internal bin dimensions: 10" w x 7" d x 6" h (25.4 x 17.8 x 15.2 cm). Compatible with Nexus Horizontal Clean Bench only.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.