Search

Ergotron® LX Desk Laptop Arm

Ergotron® LX Desk Laptop Arm
  • Ergotron® LX Desk Laptop Arm
Catalog #: 3997400
Qty:
Price: $685.00

Specifications

  • Estimated Shipping Weight: 15.0 lbs
  • Estimated Shipping Weight metric: 6.8 kg
  • Dimensions: 14.2" w x 25.6" d x 30" h
  • Dimensions metric: 36.1 x 65.0 x 76.2 cm

Ergotron® LX Desk Laptop Arm. Polished Aluminum. Allows independent placement of the laptop. Capacity 7–12 lbs. (3.2–5.4 kg) PC Mount kit required and sold separately. Installation required.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.