Search

Undercounter FlaskScrubber Glassware Washer

Undercounter FlaskScrubber Glassware Washer
  • Undercounter FlaskScrubber Glassware Washer
Catalog #: 411001000-BB2
Qty:
Price: $15,615.00

Specifications

  • Estimated Shipping Weight: 202.0 lbs
  • Estimated Shipping Weight metric: 91.6 kg
  • Dimensions: 24.1" w x 27.7" d x 32.1-36.0" h
  • Dimensions metric: 61.2 w x 70.4 d x 81.5-91.4 h cm
  • Electrical: 115V, 60 Hz, 16 A, 1P. Requires dedicated 20A circuit.


Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.