About Labconco
How We Give Back
Our Sustainability Initiatives
Our Story
Our Values
Our Promise
Our Portfolio
Career Opportunities
Working at Labconco
Apply Online
GSA Purchasing
GSA Contracts
en
About Labconco
Careers
Contact Us
Live Help Chat
Cart
Items to Purchase: 0
Items for Quote: 0
Login
Register
Products
Markets
Resources
Sales & Support
News & Events
Services
Ventilation Products
Fume Hoods & Enclosures
Ductless (Carbon-Filtered) Enclosures
Biological Safety Cabinets & Enclosures
Clean Benches
PCR Enclosures
Balance, Bulk Powder & Equipment Enclosures
Nanotechnology Enclosures
Laboratory Animal Research Stations
Non-ventilated Enclosures
Remote Blowers & Exhausters
Products
Freeze Dryers
Forensic Enclosures
Dry Evaporators, Concentrators & Cold Traps
Glove Boxes & Gas Purifiers
Kjeldahl, Fat & Crude Fiber Apparatus
Glassware Washers
Water Purification Systems
Other Products
Warehouse Sale
Accessories
Base Stands, Cabinets & Work Surfaces
Laboratory Carts, Tables & Benches
Vacuum Pumps
Filters & Pre-Filters
Parts & Accessories
Product Selection Tools
Freeze Dryer Configurator
Fume Hood Configurator
Glassware Washer Selection Tools
Scout Equipment Selector
Product Services
Product Registration
Custom Designs
GSA
Markets
Architects and Engineers
Biopharma
Clinical
Forensics
Pharmacy
Literature
Brochures
User's Manuals
En EspaƱol
White Papers
Technical Resources
3-Part Specs
Application Notes
CAD Drawings
Revit Models
Declarations of Conformity
IQ/OQ
Safety Data Sheets
Software & Apps
Technical Manuals
Media
Articles
Infographics
Videos
Sales
US & Canada Sales
International Sales
GSA Contracts
Support
US & Canada Customer Service
International Customer Service
International Support
Product Service
Application Specialists
Distributors
Global
US & Canada
US - Construction/Renovation Projects
Project Support
Project Management
News
Blog
Promotions
Press Releases
Events
Trade Shows
Webinars
Seminars & Workshops
Services
Architectural Resource Binder
Chemical Assessment Report
Chemical Reference Guide for Ductless Hoods
Filter Replacement Reminder
Water Profile Test Kit
48-Hour XPress
Product Registration
Product Registration Form
Search
menu
Login
Register
Products
Markets
Resources
Sales & Support
News
Events
Services
About Labconco
Contact Us
Search
Home
Products
Parts & Accessories
Other Accessories
Current:
Adjustable Footrest
Adjustable Footrest
Catalog #:
3746000
Qty:
Request Quote
Price:
$191.00
Purchase Now
Specifications
Estimated Shipping Weight:
6.0 lbs
Estimated Shipping Weight metric:
2.7 kg
Dimensions:
18.5" w x 11.5" d x 8.0" h
Dimensions metric:
47 cm x 29 cm x 20 cm
file_download
Get the Product Datasheet
Footrest elevates feet and permits angle repositioning while in use.
Our Product Representatives Are Here To Help
Compare
chevron_right
Clear All
close