Search

Airflow Sensor, Nexus HCB

Airflow Sensor, Nexus HCB
  • Airflow Sensor, Nexus HCB
Catalog #: 5322300
Qty:
Price: $585.00

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 6" w x 4" d x 2.5" h
  • Dimensions metric: 15.2 x 10.2 x 6.4 cm

Displays airflow velocity on Nexus touchscreen display. 5', 6' and 8' models require two sensors. Kit includes the sensor, all hardware needed and installation/calibration instructions. Installation and certifier calibration required.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.
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
Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.