Search

Spectrum Blowers
  • Spectrum Blowers
  • Spectrum Blowers
  • Spectrum Blowers

Spectrum Blowers

Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process. Energy efficiency is highlighted by the Electronically Commutated Motor (ECM) for 1 horsepower models and Variable Frequency Drive (VFD) for 2 horsepower models, which consumes less energy and is less expensive to maintain than traditional belt driven motors. 

Sizing a blower is easier than ever before. With both 1 and 2 horsepower models, the vast performance capabilities provide a ventilation solution to almost every application without the need to compare numerous models. 1 horsepower models switch from 115V to 230V with the flip of a switch, literally, for ease of integration to any building. This blower does not disappoint with the streamlined set-up and is tested to operate successfully under harsh conditions. 

 

Easy. Robust. Safe. Let us help you select the right blower for your application. Contact our experts for assistance. 

Filter these products

Showing 1 - 9 of 9 Results

Spectrum 10" Coated Steel Blower 1 Horsepower

Catalog # 177050100

  • Horsepower/Electrical Configuration: 1 hp/115/230V, 50/60 Hz, Single-phase
  • Materials of Construction: Coated Steel Blower
  • Nominal Inlet Duct Diamenter: 10"
  • CFM: Up to 1300
  • Corrosive Chemical Resistance: Mildly resistant
Spectrum 10" FRP Blower 1 Horsepower

Catalog # 177051100

  • Horsepower/Electrical Configuration: 1 hp/115/230V, 50/60 Hz, Single-phase
  • Materials of Construction: FRP Blower
  • Nominal Inlet Duct Diamenter: 10"
  • Spark Resistant: Type A (AMCA 99)
  • CFM: Up to 1300
  • Corrosive Chemical Resistance: Highly resistant
Spectrum 10" PVC Blower 1 Horsepower

Catalog # 177052100

  • Horsepower/Electrical Configuration: 1 hp/115/230V, 50/60 Hz, Single-phase
  • Materials of Construction: PVC Blower
  • Nominal Inlet Duct Diamenter: 10"
  • Spark Resistant: Type A (AMCA 99)
  • CFM: Up to 1300
  • Corrosive Chemical Resistance: Highly resistant
Spectrum 12" Coated Steel Blower 1 Horsepower

Catalog # 177250100

  • Horsepower/Electrical Configuration: 1 hp/115/230V, 50/60 Hz, Single-phase
  • Materials of Construction: Coated Steel Blower
  • Nominal Inlet Duct Diamenter: 12"
  • CFM: Up to 1300
  • Corrosive Chemical Resistance: Mildly resistant
Spectrum 12" FRP Blower 1 Horsepower

Catalog # 177251100

  • Horsepower/Electrical Configuration: 1 hp/115/230V, 50/60 Hz, Single-phase
  • Materials of Construction: FRP Blower
  • Nominal Inlet Duct Diamenter: 12"
  • Spark Resistant: Type A (AMCA 99)
  • CFM: Up to 1300
  • Corrosive Chemical Resistance: Highly resistant
Spectrum 12" PVC Blower 1 Horsepower

Catalog # 177252100

  • Horsepower/Electrical Configuration: 1 hp/115/230V, 50/60 Hz, Single-phase
  • Materials of Construction: PVC Blower
  • Nominal Inlet Duct Diamenter: 12"
  • Spark Resistant: Type A (AMCA 99)
  • CFM: Up to 1300
  • Corrosive Chemical Resistance: Highly resistant
Spectrum 12" Coated Steel Blower 2 Horsepower

Catalog # 177250200

  • Horsepower/Electrical Configuration: 2 hp/230V, 50/60 Hz, Single or 3 phase
  • Materials of Construction: Coated Steel Blower
  • Nominal Inlet Duct Diamenter: 12"
  • CFM: Up to 2800
  • Corrosive Chemical Resistance: Mildly resistant
Spectrum 12" FRP Blower 2 Horsepower

Catalog # 177251200

  • Horsepower/Electrical Configuration: 2 hp/230V, 50/60 Hz, Single or 3 phase
  • Materials of Construction: FRP Blower
  • Nominal Inlet Duct Diamenter: 12"
  • Spark Resistant: Type A (AMCA 99)
  • CFM: Up to 2800
  • Corrosive Chemical Resistance: Highly resistant
Spectrum 12" PVC Blower 2 Horsepower

Catalog # 177252200

  • Horsepower/Electrical Configuration: 2 hp/230V, 50/60 Hz, Single or 3 phase
  • Materials of Construction: PVC Blower
  • Nominal Inlet Duct Diamenter: 12"
  • Spark Resistant: Type A (AMCA 99)
  • CFM: Up to 2800
  • Corrosive Chemical Resistance: Highly resistant

Spectrum Exhaust Blower: Exhaust Simplified

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

  • User's Manuals

    • Spectrum Blowers Manual

      Spectrum™ Blower Coated Steel Models : 177050100 177250100 177250200

      Spectrum™ Blower Fiberglass Models : 177051100 177251100 177251200

      Spectrum™ Blower PVC Models : 177052100 177252100 177252200

      View Files

  • 3-Part Specs

  • CAD Drawings

    • Spectrum 10" Coated Steel Blower-177050100

      View Files

    • Spectrum 10" FRP Blower-177051100

      View Files

    • Spectrum 10" PVC Blower-177052100

      View Files

    • Spectrum 12" Coated Steel Blower 1 Horsepower-177250100

      View Files

    • Spectrum 12" Coated Steel Blower 2 Horsepower-177250200

      View Files

    • Spectrum 12" FRP Blower 1 Horsepower-177251100

      View Files

    • Spectrum 12" FRP Blower 2 Horsepower-177251200

      View Files

    • Spectrum 12" PVC Blower 1 Horsepower-177252100

      View Files

    • Spectrum 12" PVC Blower 2 Horsepower-177252200

      View Files

  • Revit

    • 10” Spectrum Blower 1 Horsepower Coated Steel

      View Files

    • 10” Spectrum Blower 1 Horsepower FRP

      View Files

    • 10” Spectrum Blower 1 Horsepower PVC

      View Files

    • 12” Spectrum Blower 1 Horsepower Coated Steel

      View Files

    • 12” Spectrum Blower 1 Horsepower FRP

      View Files

    • 12” Spectrum Blower 1 Horsepower PVC

      View Files

    • 12” Spectrum Blower 2 Horsepower Coated Steel

      View Files

    • 12” Spectrum Blower 2 Horsepower FRP

      View Files

    • 12” Spectrum Blower 2 Horsepower PVC

      View Files

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Cell Logic+ B2 Biosafety Cabinet on Stand

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT