Search

Ergotron® WorkFit-LX Monitor and Keyboard Arms

Ergotron® WorkFit-LX Monitor and Keyboard Arms
  • Ergotron® WorkFit-LX Monitor and Keyboard Arms
Catalog #: 3997900
Qty:
Price: $1,420.00

Specifications

  • Estimated Shipping Weight: 35.0 lbs
  • Estimated Shipping Weight metric: 15.9 kg
  • Dimensions: 28.5" w x 32.8" d x 36.5" h
  • Dimensions metric: 72.4 x 83.4 x 92.7 cm

Ergotron® WorkFit-LX Monitor and Keyboard Arms. Polished Aluminum. Flexible design allows independent placement of the monitor and the keyboard. Capacity 7–25 lbs. (3.2–11.3 kg) PC Mount kit required and sold separately. Installation required.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.