Search

Heater Cover for FlaskScrubber and FlaskScrubber Vantage

Heater Cover for FlaskScrubber Glassware Washers, 4679301
  • Heater Cover for FlaskScrubber Glassware Washers, 4679301
Catalog #: 4679301
Qty:
Price: $545.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Dimensions: 21.4" w x 20.4" d x 0.75" h
  • Dimensions metric: 54.4 x 51.8 x 1.9 cm

Heater Cover provides barrier layer between labware and heating coils in Labconco FlaskScrubber and FlaskScrubber Vantage washers manufactured after October 2020. Unique design provides additional filtration layer to protect from broken glass. Constructed of type 304 stainless steel.

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.