Search

Stockroom Cart

Stockroom Cart
  • Stockroom Cart
Catalog #: 8021000
Qty:
Price: $1,150.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 31.3 kg
  • Dimensions: 39.5" l x 19.0" w x 43.0" h
  • Dimensions metric: 100.3 x 48.3 x 109.2 cm

Stockroom Cart, a step ladder and cart in one. Features two removable, watertight, epoxy-coated steel pans with gray vinyl mats, and one vinyl-coated wire basket. Sturdy, two-step ladder with non-skid surface conforms to OSHA: 29 CFR 1910.23(e) and ANSI: ASC A14.2-2007 design guidelines. Spring-loaded, oversized steps with skid-resistant, rubber feet prevent cart from moving while user stands on the ladder. Steps withstand loads up to 1000 lbs. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Literature & Resources

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.