Search

Canopy Exhaust Transition

Canopy Exhaust Transition
  • Canopy Exhaust Transition
Catalog #: 6963700
Qty:
Price: $540.00

Attributes

  • Applicable Products: Paramount Ductless Enclosures

Specifications

  • Estimated Shipping Weight: 18.0 lbs
  • Estimated Shipping Weight metric: 8.2 kg

Allows the Paramount Ductless Enclosure to be thimble-ducted to the outside for additional protection. The canopy's air gap provides a means of balancing air by allowing room air to enter the ductwork and mix with the filtered air being exhausted from the Paramount. House exhaust or remote blower and ductwork are required (not included). 6" (15 cm) diameter outlet. 6' Paramount Enclosures require two Exhaust Transitions. Requires installation.

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.