Search

VACUUBRAND BVC Basic Fluid Aspiration System with 4L Polypropylene Bottle

BVC Basic apirator pump 800
  • BVC Basic apirator pump 800
Catalog #: 3850310
Qty:

Attributes

  • Pump Type: Aspirator
  • Region: Not Applicable

Specifications

  • Estimated Shipping Weight: 13.0 lbs
  • Estimated Shipping Weight metric: 5.9 kg
  • Dimensions: 13.8"w x 18.5"d x 17.7"h
  • Dimensions metric: 35 x 47 x 45 cm

Includes 4L Polypropylene Bottle

Aspirator pump designed for connection to an external vacuum source such as a diaphragm pump. Mechanical vacuum controller opens when needed to limit gas consumption from the vacuum source. Includes a coated steel base, an autoclavable collection bottle, aspiration hand set with flow-through suction tube and PTFE 0.2 micron filter to help prevent contaminants from entering the vacuum source.

Literature & Resources

  • Brochures

    • VACUUBRAND BVC Fluid Aspiration Systems Flyer

      This flyer describes the VACUUBRAND BVC Control and Basic Fluid Aspiration Systems.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Recently Viewed Products