These benchtop hoods have a one-piece molded fiberglass-reinforced polyester liner. Our Fume Hood Configurator makes requesting a quote easy.
Protector Premier Laboratory Hoods incorporate a sleek interior with a molded one-piece fiberglass liner, the signature feature of Labconco’s leading line of fume hoods since 1961. The one-piece liner of specially-formulated, fiberglass-reinforced polyester offers corrosion and fire resistance and easy clean up. Without seams, the interior has fewer points of deterioration for longer life.
These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors. They meet the SEFA-1 standard of a low velocity, high performance hood and may be safely operated as low as 60 fpm. Choose from hoods designed to be used with a remotely-located blower or hoods that include a built-in blower — the only high performance hood with built-in blower available anywhere. Explosion-proof hoods with built-in blower are available for laboratories with potentially explosive/flammable atmospheres (Class 1 Div I or II).
Quickly find the right fume hood and all the components needed to make a complete system.
Let Scout lead you to the right laboratory hood or evaporation equipment for your application.
These benchtop hoods have a one-piece molded fiberglass-reinforced polyester liner. Our Fume Hood Configurator makes requesting a quote easy.
Showing 1 - 24 of 85 Results
Labconco Protector Fume Hoods include the XStream, the most energy-efficient ducted fume hood design, as well as other high performance ducted fume hoods in our Premier and XL lines. This video demonstrates the airflow and safety features of all our Protector Fume Hood models.
For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.
Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.
This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.
For Protector Premier and Protector Premier I-S Laboratory Fume Hood models 10040, 10050, 10060 and 10080 Series.
Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.
Proporciona beneficios, especificaciones y fotos.
This Spanish-language brochure contains an overview, specifications and ordering information on Protector Premier, XStream, XL and Special Application Fume Hoods, and Basic series Fume Hoods. Ordering information on accessories is also included.
This specification covers Protector Premier Hoods for use with remote blowers manufactured September, 2012 and after.
This specification covers Protector Premier Hoods with integral blowers.
For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.