These cold traps reach -50° C and collect evaporated liquid from the vacuum concentrator, protecting the vacuum pump from the corrosive effects of vapors and fumes emitted from samples.
The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from samples.
-50° C Centrivap Cold Trap recommended for Aqueos sample applications. For help choosing the correct Cold Trap for other applications, read the article, "How to select the correct Cold Trap."
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
These cold traps reach -50° C and collect evaporated liquid from the vacuum concentrator, protecting the vacuum pump from the corrosive effects of vapors and fumes emitted from samples.
Filters applied
Showing 1 - 5 of 5 Results
This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.
Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.
This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.
Installation Guide for CentriVap® Concentrators and Cold Traps
Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series
Models: 78110 Series, 74600 Series, 738500 Series Cold Traps
Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.