No additional components are required to begin processing.
Boiling Point Calculator
- Microprocessor-controlled programming for run time from 1 to 999 minutes, heat from OFF to HI (100° C) in one degree increments and heat time from 1 to 999 minutes. Memory stores 1 to 9 programs
- Control panel with RUN/STOP button, PREHEAT button, set point SELECT button, increase/decrease buttons, and 3 Quick-Start buttons
- LCD for display of program number, actual and set point temperature, heater time remaining, and run time remaining
- Quick-Stop System stops vacuum pump, opens valve to bleed air into the chamber and stops the rotor within seconds after time expires or RUN/STOP button is pressed
- Built-in diaphragm pump achieves vacuum of 7 mBar and has displacement capacity of 38 L/min. All wetted parts are PTFE or other chemical-resistant fluoropolymers
- Automatic vacuum release valve
- Built-in vacuum delay allows rotor to achieve speed before applying vacuum
- Audible alarm to signal completion of set point run time
- Acrylic lid
- Lid latch with safety sensor
- Phenol-free lid gasket
- Powder-coated aluminum chamber
- Two 177 mililiter glass traps with 1/2" OD polypropylene hose fitting for connection to vacuum tubing
- Centrifugal motion provided by a brushless motor capable of achieving up to 1725 rpm
- 300-watt heater speeds evaporation
- Brushed stainless steel and charcoal, powder-coated steel exterior with blue accents
- Vacuum port with quick disconnect fitting for 1/4" ID tubing
- Includes DNA Rotor 7462900. Accomodates up to 60 each 1.5 ml and 72 each 0.5 ml microcentrifuge tubes
- Overall dimensions: 15.1" w x 28.5" d x 11.2" h
- Actual weight 80 lbs. (36 kg). Shipping weight 100 lbs. (45 kg)
Options
- Standard voltage and frequency configurations
- 115V, 60 Hz, 12A
- 230V, 50/60 Hz, 6A
- Region-specific electrical plug configurations
Required Accessories
Optional Accessories
- CentriZap Strobe Light
- Rotor(s)
- Vacuum Controller
- Glass lid
Compliance
- UL Standard 61010-1 (115V, 60 Hz models)
- CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
- CE Conformity marking (230V, 50/60 Hz models)