This list contains information on Labconco Corporation patents. It may not be comprehensive. The absence of a product or technology from this list does not constitute a waiver of any patent rights held by Labconco Corporation. Labconco actively protects its innovations through U.S. and international patents. Unauthorized use of patented technology without prior written consent from Labconco Corporation is strictly prohibited.
| Title | Patent No. |
|---|---|
| Decanting And Filling Apparatus | 3,682,305 |
| Laboratory Fume Hood | D214,376 |
| Peristaltic Pump With Stacked Components | 3,723,030 |
| Water Purification Machine | 4,784,763 |
| Flask Washer With Vacuum Dry | 4,820,351 |
| Stoppering Tray Vacuum Freeze Dryer | 4,912,359 |
| Method And Apparatus For Drying Glassware | 5,010,660 |
| Laboratory Fume Hood | 4,534,281 |
| Flask Washer With Vacuum Dry | 4,708,153 |
| Laboratory Fume Hood | D286,324 |
| Micropipetter, Especially For The Discharge Of A Sample And A Diluent | 3,883,044 |
| Multitube Peristaltic Pump With Individual Programming Control | 3,832,096 |
| Concentrating Vortex Shaker | 3,944,188 |
| Concentrating Vortex Shaker | 4,054,151 |
| Fraction Collector | 4,356,909 |
| Fume Hood With A Split Sash | D360,682 |
| Fume Hood | 5,447,468 |
| Fume Hood With Secondary Exhaust Collection Device | 5,716,267 |
| A Biological Safety Cabinet With Improved Air Flow | 6,368,206 |
| A Biological Safety Cabinet With Improved Air Flow | RE40,276 |
| Low Air Volume Laboratory Fume Hood | 6,461,233 |
| Laboratory Hood With Clear Panels On Four Sides | D472,645 |
| Method And Apparatus For Determining Presence Of Moisture In Freeze Dryer Vacuum Line | 6,968,631 |
| Laboratory Balance Enclosure | D538,941 |
| Laboratory Balance Enclosure | D567,389 |
| Portable Fingerprint Development System | 8,430,054 |
| Biosafety Cabinet with Versatile Exhaust System | 10,507,500 |
| Fuming Enclosure with Selective Heating Apparatus | 11,428,469 |
| Biosafety Cabinet with Divided Plenum | 12,325,052 |