Skip to main content
Standard CentriVap DNA Vacuum Concentrators-China/Australia

Standard CentriVap DNA Vacuum Concentrators-China/Australia

Catalog #7970037
Standard CentriVap DNA Vacuum Concentrators-China/Australia
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

CentriVap DNA Vacuum Concentrators are designed to speed evaporation of solvents from DNA samples and other very small samples. The compact benchtop cabinet houses the concentrator, DNA Rotor, diaphragm vacuum pump, two glass traps and all connecting tubing.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

No additional components are required to begin processing.

Boiling Point Calculator

  • Microprocessor-controlled programming for run time from 1 to 999 minutes, heat from OFF to HI (100° C) in one degree increments and heat time from 1 to 999 minutes. Memory stores 1 to 9 programs
  • Control panel with RUN/STOP button, PREHEAT button, set point SELECT button, increase/decrease buttons, and 3 Quick-Start buttons
  • LCD for display of program number, actual and set point temperature, heater time remaining, and run time remaining
  • Quick-Stop System stops vacuum pump, opens valve to bleed air into the chamber and stops the rotor within seconds after time expires or RUN/STOP button is pressed
  • Built-in diaphragm pump achieves vacuum of 7 mBar and has displacement capacity of 38 L/min. All wetted parts are PTFE or other chemical-resistant fluoropolymers
  • Automatic vacuum release valve
  • Built-in vacuum delay allows rotor to achieve speed before applying vacuum
  • Audible alarm to signal completion of set point run time
  • Acrylic lid
  • Lid latch with safety sensor
  • Phenol-free lid gasket
  • Powder-coated aluminum chamber
  • Two 177 mililiter glass traps with 1/2" OD polypropylene hose fitting for connection to vacuum tubing
  • Centrifugal motion provided by a brushless motor capable of achieving up to 1725 rpm
  • 300-watt heater speeds evaporation
  • Brushed stainless steel and charcoal, powder-coated steel exterior with blue accents
  • Vacuum port with quick disconnect fitting for 1/4" ID tubing
  • Includes DNA Rotor 7462900. Accomodates up to 60 each 1.5 ml and 72 each 0.5 ml microcentrifuge tubes
  • Overall dimensions: 15.1" w x 28.5" d x 11.2" h
  • Actual weight 80 lbs. (36 kg). Shipping weight 100 lbs. (45 kg)

Options

  • Standard voltage and frequency configurations
    • 115V, 60 Hz, 12A
    • 230V, 50/60 Hz, 6A
  • Region-specific electrical plug configurations

Required Accessories

  • Sample tubes

Optional Accessories

  • CentriZap Strobe Light
  • Rotor(s)
  • Vacuum Controller
  • Glass lid

Compliance

  • UL Standard 61010-1 (115V, 60 Hz models)
  • CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
  • CE Conformity marking (230V, 50/60 Hz models)

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us

CentriVap DNA Systems Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Concentrators

View Now

Need help finding specific information?

Contact Us