Skip to main content
4' Protector XStream Laboratory Hood with 2 Service Fixtures and GFCI Duplex, 100-115V, 50/60 Hz, 10A

4' Protector XStream Laboratory Hood with 2 Service Fixtures and GFCI Duplex, 100-115V, 50/60 Hz, 10A

Catalog #110410002
4' Protector XStream Laboratory Hood with 2 Service Fixtures and GFCI Duplex, 100-115V, 50/60 Hz, 10A
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The Protector XStream Laboratory Hood takes containment, safety and energy savings to the extreme. This general chemical, high performance fume hood was independently tested and challenged well beyond the SEFA-1 standards.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

With a face velocity of 40 fpm and sash fully open, the Protector XStream was subjected to 50 fpm cross drafts, NIH protocol, and tracer gas measurements in the chest of the mannequin. In all scenarios, the Protector XStream allowed 0.00 ppm average level of tracer gas outside the fume hood. Although your safety officer will determine the actual face velocity setting for your laboratory, the ability of this hood to contain under these adverse conditions sets a new standard of safety.

Safety is foremost, but energy savings is equally impressive. Although face velocity is a factor, it’s the volumetric rate (CFM) that determines the energy consumption. Operating a 6' Protector XStream at 60 fpm face velocity, with the sash in its fully open position, requires only 690 CFM. Regardless of your desired operating face velocity, the Protector XStream yields the lowest required CFM of any hood.

SEE OUR SUSTAINABILITY INITIATIVES

  • By-pass airflow design with variable air volume compatibility
  • Eco-Foil Air Foil with aerodynamic Clean-Sweep airflow openings
  • Cord-Keeper Slots on left and right side of air foil
  • Upper Dilution Air Supply
  • Glacier white powder-coated steel exterior
  • Rear Downflow Dual Baffle System
  • Chemical-resistant, fiberglass-reinforced, composite panel liner and baffles with flame spread index less than 25 per ASTM E84. Baffles are removable for cleaning
  • Opti-Zone Baffle with tapered slots
  • Tempered safety glass vertical-rising sash with cable and pulley
  • Powder-coated sash handle with aerodynamic Clean-Sweep openings
  • 37.5" (95.3 cm) high sightline from the work surface to the header panel
  • Removable front and side panels, and front and interior service access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting is rated for 50,000 hours
  • Sash stop located at 18" (45.7 cm) sash opening position
  • Powder-coated stainless steel, 12.8" (32.5 cm) ID exhaust connection(s).

Fixtured Models Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on lower left side

Required Accessories

  • Remote blower
  • Ductwork
  • Work surface
  • Base cabinet or stand

Optional Accessories

  • Service Fixture Kits (Some models include service fixtures)
  • Electrical Duplex Kits (Some models include electrical duplex)
  • Guardian Airflow Monitor Kits
  • Ceiling Enclosure, Rear Finish Panel Kits, and Distillation Grid Kits

Compliance

  • ADA
  • CFR 29, Part 1910
  • SEFA 1
  • NFPA 45
  • ASTM E84-09C
  • ASHRAE 110
  • ANSI Z9.5

Resources

Green Initiatives

French-Language Protector Laboratory Fume Hoods Brochure

View Now

Labconco Sustainability Initiatives

View Now

Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

View Now

Need help finding specific information?

Contact Us ➔

Intelli-Sash User Instruction Manual

View Now

Protector XStream Laboratory Hoods User Manual

View Now

Need help finding specific information?

Contact Us ➔

Protector XStream Laboratory Fume Hood Specifications

View Now

Need help finding specific information?

Contact Us ➔

4' Protector XStream Laboratory Hoods CAD Files

View Now

5' Protector XStream Laboratory Hoods CAD Files

View Now

6' Protector XStream Laboratory Hoods CAD Files

View Now

8' Protector XStream Laboratory Hoods CAD Files

View Now

Need help finding specific information?

Contact Us ➔

4' Protector XStream Laboratory Hoods Revit Files

View Now

5' Protector XStream Laboratory Hoods Revit Files

View Now

6' Protector XStream Laboratory Hoods Revit Files

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Protector Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us ➔

Protector XStream Fume Hood White Paper

View Now

Protector XStream Hood Third Party Test Results

View Now

Need help finding specific information?

Contact Us ➔

Related products

SpillStopper Work Surfaces
SpillStopper Work Surfaces
SpillStopper Work Surfaces are molded from a special formulation of corrosion-resistant epoxy resins. They are dished and contoured to conform to the interior liner of Protector Laboratory Hoods. The...
Gooseneck Fixture Kits
Gooseneck Fixture Kits
Gooseneck Fixture Kits mount on the left or right side of any Protector Premier, XStream, PVC, Stainless Steel, XL or XLE Laboratory Hood with 24" to 30" interior depth.
Standard Service Fixture Kits
Standard Service Fixture Kits
Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing,...
Electrical Receptacle Kits
Electrical Receptacle Kits
Each Labconco Fume Hood electrical receptical kit includes the appropriate parts for installation on a specific set of products.
Sash Stop Kits
Sash Stop Kits
A Sash Stop restricts how far a vertical-rising sash may be opened. This small plastic device may be easily field installed on the fixture panel of a Protector Hood, which have been factory-prepared...
Ceiling Enclosure Kits
Ceiling Enclosure Kits
Ceiling Enclosure Kits include panels that extend above the top of the hood to hide exposed ductwork, plumbing and wiring. They can be used with any Protector Premier, XStream, and XL Laboratory Hood.
Tissue Screen Kits
Tissue Screen Kits
Screens that mount behind the baffles of a chemical fume hood for trapping tissue wipers and other small, loose materials which may be caught in the airflow. Each kit includes mounting hardware,...
Snuffer Fire Extinguishers
Snuffer Fire Extinguishers
Snuffer Fire Extinguishers use ABC dry powder to provide fire protection to Protector and Basic Hoods. A fusible link melts at 155º F (68º C) and chemical powder automatically discharges within 5...
Distillation Grid Kits
Distillation Grid Kits
Kits include stainless steel rods, connectors, instruction sheet and drill template.