Skip to main content

High Performance Benchtop Fume Hoods

High Performance Benchtop Fume Hoods

Select a high performance benchtop fume hood designed to deliver strong containment at reduced face velocities. Explore models engineered to meet SEFA standards while helping lower energy use and support labs with mechanical limitations, all while prioritizing personnel safety.

Labconco features an extensive portfolio of fume hoods that carry the designation of High Performance. When it comes to fume hood design, we have made High Performance our minimum standard. Defined by SEFA 1, High Performance fume hoods push the boundaries in design to offer exceptional containment properties even at significantly reduced face velocities. This creates opportunities for buildings to reduce their energy usage due to fume hoods and also presents a solution for a laboratory which may have severe restrictions on mechanical capacity. All that benefit while simultaneously increasing the containment performance of the fume hood, prioritizing the safety of laboratory personnel.

Talk to an Expert

Find your Product

4 items

Protector Premier Laboratory Hoods
Protector Premier Laboratory Hoods
Protector Premier Laboratory Hoods incorporate a sleek interior with a molded one-piece fiberglass reinforced polyester (FRP) liner, the signature feature of Labconco’s leading line of fume hoods...
Protector XL Benchtop Laboratory Hoods
Protector XL Benchtop Laboratory Hoods
The Protector XL Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 16 feet and three depths to meet a variety of...
Protector XStream Laboratory Hoods
Protector XStream Laboratory Hoods
The Protector XStream Laboratory Hood takes containment, safety and energy savings to the extreme. This general chemical, high performance fume hood was independently tested and challenged well...
Protector ClassMate Laboratory Hoods
Protector ClassMate Laboratory Hoods
The patented Protector ClassMate Laboratory Hood is designed to meet the needs of instructional laboratories. Clear back and sides and taller front viewing window provide enhanced visibility for...
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1