Skip to main content

Materials Science

At Labconco, we understand the intricate world of materials science and the diverse applications it encompasses. Our mission is to empower materials scientists and engineers like you by providing solutions that address the unique challenges you face in this dynamic field.

Whether you’re exploring materials at the nanoscale level or conducting rigorous mechanical testing, we offer a comprehensive range of laboratory equipment tailored to your specific needs.

Engineering Controls

Multiple Labconco fume hoods.

Fume Hoods

Discover the perfect laboratory fume hood solution for your unique needs from Labconco, one of the world’s leading fume hood manufacturers. We offer an extensive range of chemical fume hoods to support diverse applications:

  • Chemical fume hoods: Safeguard your laboratory environment with unsurpassed chemical containment features

  • Ductless fume hoods: Offering flexibility, efficiency, and exceptional air filtration capabilities

  • Floor-mounted fume hoods: Combine optimal ventilation with a spacious interior for your application

  • Special Application Fume Hoods: PVC and stainless steel hoods for use with perchloric acid, acid digestion, and radioisotopes. Or ask about custom chemical containment solutions

View Products
nexus_hood-only-2500.jpg

Clean Benches

Labconco offers a comprehensive range of clean benches, also known as laminar flow workstations, expertly designed to accommodate diverse applications. Our clean benches create an ISO Class 5 or better work environment, ensuring the utmost protection from contamination for non-hazardous samples and applications.

Choose from vertical or horizontal clean bench models, available in a wide range of sizes and depths, and configurable to suit your specific application requirements. Complete your workspace with optional UV lights, pass-through ports, and other model-specific selections. Labconco clean benches are built using quality materials, such as stainless steel and tempered safety glass, to ensure lasting durability.

For added comfort and flexibility, explore our hydraulic base stands. With Labconco’s clean benches, take contamination control to the next level.

View Products

Product Categories

Battery Materials & Technology

Power up the quality and safety of your materials science and battery technology research and manufacturing. Labconco’s expertise in chemical and particulate ventilation, inert atmospheres, and sample prep equipment ensures you get the right equipment for the application. From research and development to production and quality control and even to recycling, we provide ergonomic and efficient systems for every stage of your process.

Nanomaterials Research

Explore the nanoscale world with precision and control. Labconco’s equipment aids in the synthesis, characterization, and manipulation of nanomaterials, enabling researchers to unlock potential discoveries in the fields of electronics, healthcare and more.

Get in Touch

Equipment and technology are taking labs to the next level. We have everything you need to work with maximum efficiency. Not sure what features to select? Reach out to one of our technical experts and we will talk you through it.

Why Choose Labconco

Innovation

We incorporate cutting edge technology into our designs, ensuring you have access to the latest advancements in laboratory equipment.

Reliability

Our equipment is built to last, with superior materials of construction that provide consistent performance you can trust.

Safety

Safety is non-negotiable. Our solutions are designed with user protection in mind.

Sustainability

Doing more with less, our fume hoods offer the highest containment at the lowest airflow levels.

Customization

We recognize that one size doesn’t fit all. Our experienced team will work with you to create solutions that match your unique needs and applications.

Support

From installation to ongoing maintenance, we are here for you every step of the way.

Our Valued Clients

Learn More

Articles

The Crucial Role of Glove Boxes in Lithium-Ion Battery Manufacturing

In today’s tech-driven world, lithium-ion batteries are at the core of it all, powering everything from smartphones to electric vehicles.

Understanding Glove boxes: A Comprehensive Overview

The search for the right glove box involves consideration of numerous factors.

Get in Touch

Equipment and technology are taking labs to the next level. We have everything you need to work with maximum efficiency. Not sure what features to select? Reach out to one of our technical experts and we will talk you through it.