Skip to main content
RapidVap N2/48 Dry Evaporation System, Schuko 230V, 50/60 Hz - Discontinued

RapidVap N2/48 Dry Evaporation System, Schuko 230V, 50/60 Hz - Discontinued

Catalog #7910013
Discontinued Date09/11/2026
RapidVap N2/48 Dry Evaporation System, Schuko 230V, 50/60 Hz - Discontinued
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product
Discontinued

The RapidVap N2/48 Evaporation Systems are suitable for small to moderate sample throughput, and are ideal for volatile samples. These have a 48 tube capacity and introduce nitrogen in clusters of 6.

Discontinued

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Nitrogen blow down reduces the partial pressure directly over the liquid to speed evaporation and help remove the solvent as it evaporates. Nitrogen may be programmed for 2, 4, 6 or all 8 tube locations. Vortex motion and dry heat may also be applied to further accelerate processing.

The block holds eight large samples, up to 450 milliliters each, making it efficient for environmental and residue testing. An accessory block that holds eight 170 milliliter tubes suitable for solid phase extraction is also available. In many of these applications, the samples should not go to dryness. The unique Cool-Zone block and tube design significantly reduces the evaporation rate after end point is achieved. The Cool-Zone insulates the samples and allows the researcher adequate time before the samples reach dryness to remove them or to perform solvent exchange procedures. Alarms that signal when timed end point has occurred and when the RapidVap senses that the process is nearing completion allow for unattended operation.

Boiling Point Calculator

  • Powder-coated aluminum base with acrylic/PVC thermoplastic upper housing
  • Glass lid
  • Dual lid clamps
  • Phenol-free gasket
  • PTFE-coated aluminum chamber
  • 1000-watt dry block heating system
  • Microprocessor-controlled programming for vortex speed from 0 to 100%; heat from OFF to 100° C; time from 1 to 999 minutes; and number of active nitrogen clusters, 2, 4, 6, or 8. Memory stores 1 to 9 programs
  • LCD for display of program number, actual and set point vortex speed, actual and set point temperature, time remaining, and number of active nitrogen clusters
  • Control panel with RUN/STOP button, PREHEAT/END ALARM button and indicator light, set point selection buttons, and increase/decrease programming buttons
  • Belt-driven, non-sparking, brushless DC motor with smooth variable-speed power to drive the vortex motion up to 500 rpm
  • Audible alarm with automatic shut down for timed end point
  • Audible/visual alarm for end point detected by temperature sensors at heater and block
  • Nitrogen inlet hose, 1/4" ID
  • All mechanical components isolated from chemical fumes and vapors
  • Includes 6' of 2" diameter exhaust tubing, 78" of tubing for nitrogen supply, and one tubing clamp
  • 115V models include 6.5', three-wire electrical cord with 20A plug. A 15A minimum circuit breaker is required
  • 230V models include 6.5', three-wire electrical cord with 15A plug. An 8A minimum circuit breaker is required
  • Overall dimensions with closed lid: 21.7" w x 19.0" d x 13.5" h (55.1 x 48.3 x 34.3 cm)
  • Overall dimensions with open lid: 21.7" w x 21.3" d x 24.9" h (55.1 x 54.1 x 63.2 cm)

Options

  • RS-232 Link. RS-232 port, located on the rear of the unit, for two-way communication at 4800 baud, no parity, 8 bit word, 1 stop bit and 3-wire interface

Required Accessories

  • Sample Block
  • Glassware
  • Nitrogen source with flow rate of 3.5 CFM/100 LPM minimum
  • Gas pressure regulator. Pressure of 5-10 psi is typical. Pressure must not exceed 20 psi

Compliance

  • UL Standard 61010-1 (115V, 60 Hz models)
  • CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
  • CE Conformity Marking (230V, 50/60 Hz models)

Resources

Green Initiatives

RapidVap Dry Evaporators Catalog

View Now

Need help finding specific information?

Contact Us ➔

115V Wiring Diagram RapidVap Evaporation Systems

View Now

230V Wiring Diagram RapidVap Evaporation Systems

View Now

Chemical Resistance of RapidVap Components

View Now

OI Analytical Applications Notes using RapidVap N2 Evaporation Systems and RapidVap Vacuum Evaporation Systems

View Now

RapidVap Vacuum, N2 and N2/48 Evaporation Systems Manual

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for RapidVap N2 and N2/48 Evaporation Systems

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - RapidVap Evaporation Systems

View Now

Need help finding specific information?

Contact Us ➔

OI Analytical Article

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8081

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8082

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8270

View Now

Need help finding specific information?

Contact Us ➔

Related products

NitroVap 2LV Nitrogen Generator
NitroVap 2LV Nitrogen Generator
The NitroVap 2LV Nitrogen Generator by Parker Hannifin produces up to 350 liters per minute of pure nitrogen at pressures up to 145 psi. With no electrical requirements, the NitroVap 2LV transforms...
170 ml Borosilicate Glass Tube PTFE-Coated Aluminum Block
170 ml Borosilicate Glass Tube PTFE-Coated Aluminum Block
Block tube capacity: 8. Sample tube size: 170 ml borosilicate glass tube. Sample volume: 125 ml. Actual sample volume depends on tube shape, height and vortex speed.
12 x 75 mm OD Sample Tube PTFE-Coated Aluminum Block
12 x 75 mm OD Sample Tube PTFE-Coated Aluminum Block
For use with RapidVap N2/48 Evaporation System. Block tube capacity: 48. Sample tube size: 12 x 75 mm OD tubes, up to 6 ml. Sample volume: 4.5 ml. Actual sample volume depends on tube shape, height...
13 x 100 mm OD Sample Tube PTFE-Coated Aluminum Block
13 x 100 mm OD Sample Tube PTFE-Coated Aluminum Block
For use with RapidVap N2/48 Evaporation System. Block tube capacity: 48. Sample tube size: 13 x 100 mm OD tubes, up to 10 ml. Sample volume: 7.5 ml. Actual sample volume depends on tube shape, height...
16 x 150 mm OD Sample Tube PTFE-Coated Aluminum Block
16 x 150 mm OD Sample Tube PTFE-Coated Aluminum Block
For use with RapidVap N2/48 Evaporation System. Block tube capacity: 48. Sample tube size: 16 x 150 mm OD tubes, up to 23 ml. Sample volume: 17 ml. Actual sample volume depends on tube shape, height...
20 x 150 mm OD Sample Tube Size PTFE-Coated Aluminum Block
20 x 150 mm OD Sample Tube Size PTFE-Coated Aluminum Block
For use with RapidVap N2/48 Evaporation System. Block tube capacity: 48. Sample tube size: 20 x 150 mm OD tubes, up to 35 ml. Sample volume: 26 ml. Actual sample volume depends on tube shape, height...
8-Place PTFE-Coated Aluminum Block
8-Place PTFE-Coated Aluminum Block
Block tube capacity: 8. Sample tube size: 600 ml borosilicate glass tube. Sample volume: 450 ml. Actual sample volume depends on tube shape, height and vortex speed.