Skip to main content
NitroVap 2LV Nitrogen Generator

NitroVap 2LV Nitrogen Generator

NitroVap 2LV Nitrogen Generator

The NitroVap 2LV Nitrogen Generator by Parker Hannifin produces up to 350 liters per minute of pure nitrogen at pressures up to 145 psi. With no electrical requirements, the NitroVap 2LV transforms standard compressed air into nitrogen and is ideal for use with RapidVap Evaporators. A supply of compressed air is required with a minimum flow rate…

Features

Related products

RapidVap N2 Dry Evaporation Systems
RapidVap N2 Dry Evaporation Systems
The RapidVap N2 Evaporation Systems offer a more efficient, automatic alternative to Kuderna-Danish and rotary evaporators and may be used with a broad range of aggressive chemicals. In RapidVap N2...