Search

Protector Premier I-S Fume Hood on Cabinet
  • Protector Premier I-S Fume Hood on Cabinet

Protector Premier Laboratory Hoods

Protector Premier Laboratory Hoods incorporate a sleek interior with a molded one-piece fiberglass liner, the signature feature of Labconco’s leading line of fume hoods since 1961. The one-piece liner of specially-formulated, fiberglass-reinforced polyester offers corrosion and fire resistance and easy clean up. Without seams, the interior has fewer points of deterioration for longer life.

These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors. They meet the SEFA-1 standard of a low velocity, high performance hood and may be safely operated as low as 60 fpm. Choose from hoods designed to be used with a remotely-located blower or hoods that include a built-in blower — the only high performance hood with built-in blower available anywhere. Explosion-proof hoods with built-in blower are available for laboratories with potentially explosive/flammable atmospheres (Class 1 Div I or II). 

SEE OUR SUSTAINABILITY INITIATIVES

 

Use Our Product Selection Tools

Fume Hood Configurator

Quickly find the right fume hood and all the components needed to make a complete system.

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors.



Filter these products

Showing 1 - 7 of 7 Results

4' Protector Premier Laboratory Hood with 2 service fixtures
4' Protector Premier Hood no model

Catalog # 100400021

  • Nominal Width: 4'
  • Blower Requirements: Remote blower required
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
5' Protector Premier Laboratory Hood with 2 service fixtures
Protector Premier I-S Fume Hood on Cabinet

Catalog # 100500001

  • Nominal Width: 5'
  • Blower Requirements: Remote blower required
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
5' Protector Premier Laboratory Hood with 2 service fixtures
5' Protector Premier COB cropped

Catalog # 100500021

  • Nominal Width: 5'
  • Blower Requirements: Remote blower required
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
6' Protector Premier Laboratory Hood with 2 service fixtures
Protector Premier I-S Fume Hood on Cabinet

Catalog # 100600001

  • Nominal Width: 6'
  • Blower Requirements: Remote blower required
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
6' Protector Premier Laboratory Hood with 2 service fixtures
Protector Premier I-S Fume Hood on Cabinet

Catalog # 100600021

  • Nominal Width: 6'
  • Blower Requirements: Remote blower required
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
8' Protector Premier Laboratory Hood with 2 service fixtures
Protector Premier I-S Fume Hood on Cabinet

Catalog # 100800001

  • Nominal Width: 8'
  • Blower Requirements: Remote blower required
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop
8' Protector Premier Laboratory Hood with 2 service fixtures
Protector Premier I-S Fume Hood on Cabinet

Catalog # 100800021

  • Nominal Width: 8'
  • Blower Requirements: Remote blower required
  • Exterior Depth: 31.7" (80.5 cm)
  • Service Fixtures: 2
  • Style: Benchtop

Labconco Fume Hood Airflow Demonstration

Labconco Protector Fume Hoods include the XStream, the most energy-efficient ducted fume hood design, as well as other high performance ducted fume hoods in our Premier and XL lines. This video demonstrates the airflow and safety features of all our Protector Fume Hood models. 

Literature & Resources

  • Brochures

    • Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

      This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

      View Files

    • French-Language Protector Laboratory Fume Hoods Brochure

      This French-language brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided. En français.

      View Files

  • User's Manuals

    • Protector Premier Laboratory Hoods Manual

      For Protector Premier and Protector Premier I-S Laboratory Fume Hood models 10040, 10050, 10060 and 10080 Series.

      View Files

    • Intelli-Sash User Instruction Manual

      Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

      View Files

  • En Español

    • Campanas extractoras para laboratorios Protector y Basic

      Proporciona beneficios, especificaciones y fotos. La protección del entorno de su laboratorio es el fundamento del desarrollo de nuestros productos y cada campana extractora Labconco está diseñada pensando en la seguridad. Cuando los ingenieros de Labconco diseñaron la más reciente generación de campanas extractoras para laboratorios Protector XStream, Premier y XL, en adición a la seguridad, consideraron el ahorro en el consumo de energía. 

      View Files

    • Protector XL Hottes aspirantes montées au sol

      Este folleto cubre las especificaciones, la información sobre pedidos y las dimensiones de las campanas Protector de piso.

      View Files

  • 3-Part Specs

    • Protector Premier Laboratory Hoods (remote blower models) Specification

      This specification covers Protector Premier Hoods for use with remote blowers manufactured September, 2012 and after.

      View Files

    • Protector Premier Laboratory Hoods (integral blower models) Specification

      This specification covers Protector Premier Hoods with integral blowers.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Protector Premier Hoods

      For 10040 Series, 10050 Series, 10060 Series, and 10080 Series Protector Premier Laboratory Fume Hoods

      View Files

Related Products

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.