Search

Protector Echo Floor-Mounted Filtered Fume Hoods
  • Protector Echo Floor-Mounted Filtered Fume Hoods
  • Protector Echo Floor-Mounted Filtered Fume Hoods
  • Protector Echo Floor-Mounted Filtered Fume Hoods
  • Protector Echo Floor-Mounted Filtered Fume Hoods
  • Protector Echo Floor-Mounted Filtered Fume Hoods

Protector Echo Floor-Mounted Filtered Fume Hoods

Protector Echo Filtered Floor-Mounted Fume Hoods provide the interior height needed for bulky apparatus with no ducting required. These hoods feature fully-closing, vertical-rising sashes. eGuard® communication software offers real-time monitoring on the user’s phone or computer. From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.

The Echo uses Neutrodine® Unisorb Filters, the most comprehensive, safety-driven carbon filter available. This single molecular filter type can easily adsorb most chemicals and mixtures, taking the guesswork out of filter selection. Erlab-proven Neutrodine Filters are the heart of GFH Filtration Technology.

Floor-Mounted models include a fiberglass panelized liner and three exterior depths: 37.7”, 43.7”, and 55.7”. Models are available for carbon-only, carbon with acid sensor, carbon with formaldehyde sensor, or HEPA-only filtration. Filters are sold separately.

To determine if your application is right for a Protector Echo Floor-Mounted Hood, please request a Chemical Assessment from a Labconco specialist who can recommend the appropriate enclosure and filters for your application.

See how the Echo and Airo planted over 8675 trees

* Available only in the Americas, filters required

Floor-mounted fume hoods are shipped partially unassembled and require some field assembly (not provided by Labconco). They are shipped on 2-3 pallets, requiring placement of lower and upper portions, installation of corner posts, baffles, header, and sashes, and connection of piping and electrical (if included). Detailed instructions are available upon request.

Protector Echo Floor-Mounted Filtered Fume Hoods provide the interior height needed for bulky apparatus. 

 



Filter these products

Showing 25 - 32 of 32 Results

8' Protector Echo Floor-Mounted Filtered Fume Hood 115V

Catalog # 183837201

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Floor-Mounted Filtered Fume Hood 115V

Catalog # 183837202

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Floor-Mounted Filtered Fume Hood, Acid Sensor 115V

Catalog # 183837401

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Floor-Mounted Filtered Fume Hood, Acid Sensor 115V

Catalog # 183837402

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Floor-Mounted Filtered Fume Hood, Formaldehyde Sensor 115V

Catalog # 183837601

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Floor-Mounted Filtered Fume Hood, Formaldehyde Sensor 115V

Catalog # 183837602

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Floor-Mounted Filtered Fume Hood, HEPA Only 115V

Catalog # 183837801

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted
8' Protector Echo Floor-Mounted Filtered Fume Hood, HEPA Only 115V

Catalog # 183837802

  • Airflow Type: Bypass
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 55.7" (141.5 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted

Benefits of Protector Echo & Airo Filtered Fume Hoods Unique Features

This video shows how filtered fume hoods completely eliminate the largest expense of maintaining a laboratory. Patented features for safety, filtration and connectivity make these hoods uniquely adaptable for a wider variety of uses than any ducted hood.

Literature & Resources

  • Brochures

    • Protector Echo and Airo Filtered Fume Hoods Brochure

      This brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods.

      View Files

    • Spanish-Language Protector Echo and Airo Filtered Fume Hoods Brochure

      This Spanish-language brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods. En français.

      View Files

  • User's Manuals

    • Protector Echo and Airo Filtered Fume Hoods Manual (2020-Present)

      For models with the following part numbers manufactured September 2020 to present.
      180 Series – 4', 5', 6' and 8' Protector Echo
      181 Series – 4', 5', 6' and 8' Protector Echo with side glass
      182 Series – 4', 5', 6' and 8' Protector Echo with 360 degree visibility
      183 Series – 4', 5', 6' and 8' Protector Echo Floor-Mounted 
      184 Series – 3' and 4' Protector Airo 

      View Files

  • 3-Part Specs

    • Protector Echo Floor Mounted Hood Specification

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

      For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.

      View Files

Related Products

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.