Search

Liquid Trap

7873400 2550ml Liquid Trap
  • 7873400 2550ml Liquid Trap
Catalog #: 7873400
Qty:
Price: $855.00

Attributes

  • Applicable Products: RapidVap Vacuum Evaporation System
  • Liquid Trap Capacity: 2550 ml

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg

Liquid Trap, is placed between the RapidVap and diaphragm pump to prevent liquids from entering the pump when using high boiling point solvents. Consists of borosilicate glass container with 2550 milliliter trapping capacity, two 1/2" diameter stems with elbows, foam insulation lid, and epoxy-coated steel bracket with hooks that allow the trap to hang on the side of the RapidVap Vacuum System. Alternatively, the bracket serves as a stand to stabilize the glass container resting on a flat work surface. This trap may also be used with pre-2005 CentriVap Cold Traps.

Liquid Trap prevent liquid from entering the pump.

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.