Search

FreeZone 4.5 Liter -50C Benchtop Freeze Dryers

Remote notification, data collection, and optional End-Zone™ end point detection with Lyo-Works™ OS on freeze dryer. Suitable for lyophilizing aqueous samples.

FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space.

The upright stainless steel collector coil holds 4.5 liters of ice before defrosting. A single 1/3 hp HCFC/CFC-free refrigeration system cools the collector to -50° C (-58° F), suitable for aqueous samples.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touch screen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).



Filter these products

Showing 1 - 2 of 2 Results

FreeZone 4.5 Liter -50C Benchtop Freeze Dryer
FreeZone 4.5L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing

Catalog # 700402040

  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 4.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: China/Australia
  • Style: Benchtop
FreeZone 4.5 Liter -50C Benchtop Freeze Dryer
FreeZone 4.5L -50C Freeze Dryer_Lyophilizer for moderate sample lyophilizing

Catalog # 700401040

  • Region: International
  • Collector Temperature: -50° C, -58° F
  • Ice Holding Capacity: 4.5L
  • Plug Type: China/Australia
  • Style: Benchtop
  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

  • End-Zone End Point Detection System-Set Up

    Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.

  • Programming your FreeZone Freeze Dryer with Lyo-Works OS

    The Lyo-Works Operating System makes freeze drying easy. The large, full color touchscreen display offers clear, intuitive interactions. Learn to use these features that help you get the lyophilization results you want every time.

  • &rel=0

    How to Set Up Your Benchtop FreeZone Freeze Dryer

    Follow these instructions to set up your new Benchtop FreeZone Freeze Dryer. The video includes instructions for installing a 4 or 8-port manifold or a 12 or 16-port chamber. Check for other videos and instruction manuals when installing other accessories.

  • Troubleshooting Vacuum Leaks in Labconco Lyophilizers

    Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems

  • Preparing Pre-freeze Samples in Flasks for Lyophilization

    Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

View PDF (14.1 MB)

A Guide to Freeze Drying for the Laboratory

Industry service publication which provides background information on the principles of freeze drying.

View PDF (363.9 KB)

User's Manuals

FreeZone Benchtop Freeze Dryers Manual

For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.

View PDF (3.1 MB)

FreeZone Freeze Dryer Installation Guide

The installation guide for FreeZone Freeze Dryers manufactured August 2017 or later.

View PDF (615.6 KB)

FreeZone Freeze Dryer Installation Guide (French)

The installation guide in French for FreeZone Freeze Dryers manufactured August 2017 or later.

Le guide d'installation pour les FreeZone Freeze Dryers manufacturés en août 2017 ou ultérieurement.

View PDF (654.9 KB)

FreeZone Freeze Dryer Installation Guide (German)

The installation guide in German for FreeZone Freeze Dryers manufactured August 2017 or later.

View PDF (1.3 MB)

FreeZone Freeze Dryer Installation Guide (Italian)

The installation guide in Italian for FreeZone Freeze Dryers manufactured August 2017 or later.
 
Guida rapida all'installazione dei liofilizzatori FreeZone, data di produzione da Agosto 2017.

View PDF (1.3 MB)

FreeZone Freeze Dryer Installation Guide (Spanish)

The installation guide in Spanish for FreeZone Freeze Dryers manufactured August 2017 or later.

Guía de Instalación para FreeZone Freeze Dryers fabricadas en Agosto del 2017 en adelante.

View PDF (1.3 MB)



Accessories

Related Products