Skip to main content
CentriVap Pro 115V US With Glass Lid

CentriVap Pro 115V US With Glass Lid

Catalog #8511100
CentriVap Pro 115V US With Glass Lid
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

CentriVap Pro Benchtop Vacuum Concentrators are designed to rapidly concentrate multiple small samples using centrifugal force, vacuum and heat. A touch screen interface and integrated software allow for real-time control and display of run parameters, data collection and storage, program development, and diagnostics.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

As many as 312 samples may be processed at once when utilizing double-stacked rotor arrangement. Sample sizes range from a few microliters up to 50 milliliters. CentriVap Concentrators are also available as one component of CentriVap Concentration Systems.

Boiling Point Calculator

  • VaporWorks OS for customization and storage of run parameters, data monitoring and output and device diagnostics
  • 5" full color touchscreen display
  • In-run and programmed parameter changes for full manipulation of rotor speed, chamber temperature from off to 100° C, chamber preheat, run time, and vacuum pressure
  • Pre-programmed menu of methods for a wide variety of sample types
  • Desiccant mode for vacuum desiccation of samples and Lyo-mode for small scale benchtop lyophilization when combined with a rotary vane vacuum pump and Cold Trap
  • End point assist aids in determining dryness on select sample volumes and temperatures
  • Ethernet and wireless connectivity for automated alerts about sample run data, method parameters, maintenance, and software updates
  • Automatic vacuum release valve
  • Built-in vacuum delay allows rotor to achieve speed before applying vacuum
  • Audible alarm to signal
  • Solvent resistant glass lid
  • Lid latch with safety sensor
  • Phenol-free lid gasket
  • Powder-coated aluminum chamber
  • Centrigual motion provided by a brushless motor featuring customizable rotor speed from 500 to 1800 RPM
  • 300-watt chamber heater speeds evaporation
  • Brushed stainless steel and charcoal, powder-coated steel exterior with blue accents
  • 1/2" OD polypropylene hose fitting for connection to vacuum tubing. Vacuum pump is not included
  • Vacuum port with quick disconnect fitting for 1/4" ID tubing
  • Electrical receptacle on the back for connection to an accessory vacuum pump
  • Overall dimensions: 15" w x 19" d x 13.9" h
  • Actual weight 52 lbs. (23.6 kg). Shipping weight 124 lbs. (56.2 kg)

Options

  • 300-watt Heat Boost
  • Standard voltage and frequency configurations
    • CentriVap Pro
      • 115V, 60 Hz, 5.00A
      • 230V, 60 Hz, 2.50A
      • 230V, 50 Hz, 2.50A
    • CentriVap Pro with Heat Boost
      • 115V, 60 Hz, 7.50A
      • 230V, 60 Hz, 3.75A
      • 230V, 50 Hz, 3.75A
  • Region-specific electrical plug configurations

Required Accessories

  • Vacuum Pump
  • CentriVap Cold Trap
  • Rotor(s)
  • Sample tubes

Optional Accessories

  • CentriZap Pro Strobe Light
  • CentriVap Cart
  • Secondary Trap

Compliance

  • UL Standard 61010-1 (115V, 60 Hz models)
  • CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
  • CE Conformity marking (230V, 50/60 Hz models)

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us

CentriVap Concentrators and Cold Traps Quick Start Installation Guide

View Now

CentriVap Pro Centrifugal Concentrators - User’s Manual

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for CentriVap/Refrigerated CentriVap Vacuum Concentrators

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Centrifugal Concentrators

View Now

Need help finding specific information?

Contact Us

CentriVap Pro OS Software

View Now

Need help finding specific information?

Contact Us