Search

Borosilicate Glass Tube with End point volume 1.5 ml (package of 8)

Borosilicate Glass Tube with End point volume 1.5 ml
  • Borosilicate Glass Tube with End point volume 1.5 ml
Catalog #: 7914008
Qty:
Price: $1,220.00

Attributes

  • Applicable Products: RapidVap N2 Evaporation System
  • Quantity per package: 8

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg

For use with RapidVap N2 Evaporation Systems only. Not compatible with the RapidVap N2/48 Dry Evaporation System (which cannot accomodate stemmed glassware). 

The ground glass tubes offer better fit and heat transfer for faster evaporation rates. The stems are designed for use with Cool-Zone timed end point determinations. To minimize evaporation time, the tube with the correct end point stem should be used. 

Flat-bottom tubes are for use in applications when samples are taken to dryness. Use the chart below to select the correct tube for your sample volume size and desired end point volume. 

Our Product Representatives Are Here To Help

Related Products

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.