Search

100 ml Pear-Shaped Flask

7551600 100ml Pear-Shaped Flask
  • 7551600 100ml Pear-Shaped Flask
Catalog #: 7551600
Qty:
Price: $127.00

Attributes

  • Applicable Products: CentriVap Concentrators
  • Quantity per package: 1

Specifications

  • Estimated Shipping Weight: 0.4 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Dry Evaporators, Concentrators & Cold Traps

Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.

 

GET SAMPLE PREP GUIDE

 

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.