Skip to main content
Standard CentriVap Vacuum Concentrator

Standard CentriVap Vacuum Concentrator

Standard CentriVap Vacuum Concentrator

CentriVap Benchtop Vacuum Concentrators are designed to rapidly concentrate multiple small samples using centrifugal force, vacuum and heat. As many as 148 samples may be processed at once. Sample sizes range from a few microliters up to 25 milliliters. CentriVap Concentrators are also available as one component of CentriVap Concentration…

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

CentriVap Concentrators are also available as one component of CentriVap Concentration Systems.

Boiling Point Calculator

  • Microprocessor-controlled programming for run time from 1 to 999 minutes, heat from OFF to HI (100° C) in one degree increments, heat time from 1 to 999 minutes, and optional Heat Boost ON/OFF. Memory stores 1 to 9 programs
  • Control panel with RUN/STOP button, PREHEAT button, optional HEAT BOOST button, set point SELECT button, increase/decrease buttons, and 3 Quick-Start buttons
  • LCD for display of program number, actual and set point temperature, heater time remaining, run time remaining, and optional Heat Boost activation
  • Quick-Stop System stops vacuum pump, opens valve to bleed air into the chamber and stops the rotor within seconds after time expires or RUN/STOP button is pressed
  • Automatic vacuum release valve
  • Built-in vacuum delay allows rotor to achieve speed before applying vacuum
  • Audible alarm to signal
  • Acrylic lid
  • Lid hatch with safety sensor
  • Phenol-free lid gasket
  • Powder-coated aluminum chamber
  • Centrifugal motion provided by a brushless motor capable of achieving up to 1725 rpm
  • 300-watt heater speeds evaporation
  • Brushed stainless steel and charcoal, powder-coated steel exterior with blue accents
  • 1/2" OD polypropylene hose fitting for connection to vacuum tubing. Vacuum pump is not included
  • Vacuum port with quick disconnect fitting for 1/4" ID tubing
  • Electrical receptacle on the back for connection to an accessory vacuum pump
  • One year warranty on materials and workmanship
  • Overall dimensions: 14.7" w x 19.3" d x 11.7" h
  • Actual weight 42 lbs. (19 kg). Shipping weight 48 lbs. (22 kg)

Options

  • Standard voltage and frequency configurations
    • 115V, 50/60 Hz, 12A
    • 230V, 50/60 Hz, 6A
  • Region-specific electrical plug configurations

Required Accessories

  • Vacuum Pump
  • CentriVap cold Trap
  • Rotor(s)
  • Sample tubes

Optional Accessories

  • CentriZap Strobe Light
  • Vacuum Controller
  • Glass lid
  • CentriVap Cart

Compliance

  • UL Standard 61010-1 (115V, 60 Hz models)
  • CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
  • CE Conformity marking (230V, 50/60 Hz models)

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us

CentriVap Systems User Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Concentrators

View Now

Need help finding specific information?

Contact Us