Skip to main content
Hexagonal Rotor

Hexagonal Rotor

Catalog #7450700
Hexagonal Rotor
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
CentriZap Standard Strobe Light
CentriZap Standard Strobe Light
CentriZap Strobe Light enables the user to shine a strobe light into the CentriVap's chamber to easily view samples while the rotor is spinning. Includes mounting holster and hardware for attachment...
Discontinued
CentriVap -84° C Cold Traps - Discountinued
CentriVap -84° C Cold Traps - Discountinued
The CentriVap -84°C Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and...
Vacuum Tubing Kit for CentriVap and RapidVap
Vacuum Tubing Kit for CentriVap and RapidVap
Vacuum Tubing Kit, two each 1/2"ID vacuum tubing, 48" length, and 4 tubing clamps