Skip to main content
Hex Stainless Steel Rotor

Hex Stainless Steel Rotor

Hex PTFE Coated Rotor

For use with Labconco CentriVap Pro Vacuum Concentrators. Stainless steel and PTFE coated options available. To prevent loss of sample during centrifugation, limit sample volume to 30-50% of total sample container volume. 

Request a Quote

Features

Related products

CentriVap Pro Vacuum Concentrator
CentriVap Pro Vacuum Concentrators
CentriVap Pro Benchtop Vacuum Concentrators are designed to rapidly concentrate multiple small samples using centrifugal force, vacuum and heat. A touch screen interface and integrated software allow...