Skip to main content
6' Basic 70 Laboratory Hood, Integral Blower, Explosion-Proof, Unassembled, International

6' Basic 70 Laboratory Hood, Integral Blower, Explosion-Proof, Unassembled, International

Catalog #2246706
6' Basic 70 Laboratory Hood, Integral Blower, Explosion-Proof, Unassembled, International
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Basic Laboratory Hoods are designed specifically for laboratories, classrooms and light duty applications where safe ventilation is required. Constructed of powder-coated steel, Basic Hoods are economical and have a smaller overall height and depth than traditional hoods so they fit in areas with low ceilings or narrow aisles.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Choose from 4 and 6-foot widths. Both standard and built-in blower models are available.

  • By-pass airflow design
  • Durable glacier white powder-coated 16 gauge steel exterior and interior resists chemical exposure
  • Vertical-rising tempered safety glass sash
  • Adjustable two-piece baffle
  • Curved air foil that lifts off for cleaning
  • Removable front panel for access to electrical wiring
  • Right side fixture panel factory-prepared to accept up to three service fixtures, one electrical duplex and one airflow monitor (kits sold separately)
  • Right interior wall factory-prepared for one cupsink and turret (cupsink and turret kit sold separately)
  • Powder-coated steel 10.3” OD exhaust connection
  • ETL listed (115V models)
  • CE conformity (220V models)

Vapor-Proof Models Feature

  • Pre-wired 100-watt vapor-proof incandescent light
  • Pre-wired light and blower switches

Explosion-Proof Models Feature

  • Explosion-proof incandescent light fixture (requires installation; bulb not included)
  • Furnished without switches and wiring as these must conform to local codes

Models with Blower Module Feature

  • Belt-driven blower with adjustable sheave
  • Powder-coated steel base and housing
  • Corrosion-resistant coated steel impeller

Options

  • 4' and 6' widths
  • Versatile built-in blower that mounts on top of the hood liner, above the hood or at a remote location
  • Explosion-proof light and blower
  • International electrical configurations
  • Unassembled hoods

Required Accessories

  • Remote Blower (except Built-In Blower Models)
  • Ductwork
  • Base cabinet(s) or stand
  • Solid Epoxy Flat Work Surface

Optional Accessories

  • Service Fixture Kits
  • Electrical Receptacle Kits
  • Cupsink and Turret Kit
  • Guardian Airflow Monitor Kit
  • Sash Stop Kit
  • Right Side Finish Panel Kit

Compliance

  • CFR 29, Part 1910
  • SEFA 1
  • NFPA 45
  • ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1
  • CAN/CSA C22.2 No. 61010.1
  • UL 1805
  • SEFA 8
  • CE conformity Marking (220V models)

Resources

Green Initiatives

Educational Fume Hoods & Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

Basic Laboratory Hoods Manual

View Now

Need help finding specific information?

Contact Us

Basic Laboratory Hoods CAD Files

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Basic Fume Hoods

View Now

Need help finding specific information?

Contact Us

Related products

Guardian Digital Airflow Monitor
Guardian Digital Airflow Monitor
Guardian Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, vinyl tubing, side wall flow...
Guardian Digital Airflow Monitor
Guardian Digital Airflow Monitor
Guardian Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, vinyl tubing, side wall flow...
Guardian 500 Airflow Monitor
Guardian 500 Airflow Monitor
For installation in a factory-prepared cutout on the upper portion of the Basic Hood's right side fixture panel.
Guardian 500 Airflow Monitor
Guardian 500 Airflow Monitor
For installation in a factory-prepared cutout on the upper portion of the Basic Hood's right side fixture panel.
Basic Hood Cupsink and Turret Kit
Basic Hood Cupsink and Turret Kit
Cupsink and Turret Kit, polypropylene cupsink, 3" x 6", and chrome turret mount on right side wall. Plumbing pipe not included.
Sash Stop Kit
Sash Stop Kit
Sash Stop Kit for Protector® Basic™ Fume Hoods, restricts how far a vertical-rising sash may be opened. Includes components for one sash.
Standard Service Fixture Kits
Standard Service Fixture Kits
Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing,...