Search

XPert Weigh Box

XPert Weigh Box
  • XPert Weigh Box
Catalog #: 5220300
Qty:

Attributes

  • Region: U.S. and Canada
  • Built-In Options: None
  • Conformance: ETL, UL 3101-1/61010-1, CAN/CSA C22.2 No. 1010.1
  • Filter Type: HEPA
  • Interior Working Width: 33.5"
  • Liner Material: Polyethylene
  • Number of Glove Ports: Two
  • Power Cord & Plug: 115 volts, 8 amps
  • Primary Application: Hazardous materials
  • Product Subcategory: Filtered Weigh Box
  • Required Accessories: Supporting Base
  • Type: Weigh Box

Specifications

  • Estimated Shipping Weight: 350.0 lbs
  • Estimated Shipping Weight metric: 159.0 kg
  • Dimensions: 52.7" w x 31.6" d x 40.0" h
  • Dimensions metric: 134 x 80 x 102 cm
  • Electrical: 100-115 V, 60 Hz, 8 amps

XPert Weigh Boxes are glove boxes designed for use in pharmaceutical research, nanotechnology, biochemistry and in cleanroom applications requiring ISO Class 3 conditions. Their inlet and outlet HEPA filters provide a leak-tight physical barrier to protect the operator from hazardous airborne particulates and powders. Their uses include handling hazardous particulates and powders, microorganisms, low-level radiochemicals, carcinogens and asbestos.

These isolators include an anti-static ionizer fan to reduce static charge and a balance vibration isolator, both useful during weighing operations.



Literature & Resources

  • Brochures

    • Precise Glove Boxes Catalog

      Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

      View Files

    • Performance Verification of the Precise HEPA-Filtered Glove Box

      Report details the test procedure and results of measuring the ability of Precise HEPA-Filtered Glove boxes to contain powders, using naproxen sodium as the surrogate for the study.

      View Files

    • Precise HEPA-Filtered Glove Box and XPert Weigh Box Performance Test Report

      Results of performance tests conducted on Precise HEPA-Filtered Glove Box and XPert Weigh Box

      View Files

  • User's Manuals

    • XPert Weigh Boxes Manual

      For catalog numbers: 5220300, 5220320, 5220321, 5220330, 5220331

      View Files

  • 3-Part Specs

    • Precise HEPA-Filtered Glove Boxes and XPert Weigh Boxes Specifications

      View Files

  • CAD Drawings

    • XPert Weigh Boxes CAD

      View Files

    • XPert Weigh Boxes SketchUp 3D CAD

      In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.

      View Files

  • Revit

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Precise HEPA Filtered Glove Box, Precise XPert Weigh Glove Box

      For validation of predetermined Precise HEPA Filtered Glove Box and Precise XPert Weigh Glove Box. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Precise HEPA Filtered Glove Box and Precise XPert Weigh Glove Box.

      View Files

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.