Filters applied
Showing 1 - 1 of 1 Results
A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
8' SpillStopper Work Surface, 42.0" deep
Catalog Number:
9502811
6' SpillStopper Work Surface, 36.0" deep
Catalog Number:
9501621
6' SpillStopper Work Surface, 36.0" deep
Catalog Number:
9501611
5' SpillStopper Work Surface, 42.0" deep
Catalog Number:
9502521
4' Telescoping Base Stand with Casters
Catalog Number:
3746712
3' SpillStopper Work Surface, 42.0" deep
Catalog Number:
9502302
3' SpillStopper Work Surface, 36.0" deep
Catalog Number:
9501301
Wire Shelf Kit for CApture BT, 1 shelf
Catalog Number:
3181511
FreeZone Triad Cascade Benchtop Freeze Dryer
Catalog Number:
7400060
Purifier Tissue Culture Enclosures
Catalog Number:
3951420
Formaldehyde Detector Tubes (pkg. of 3)
Catalog Number:
6926000
3' SpillStopper Work Surface, 30.0" deep
Catalog Number:
9500300