Search

Thermoplastic Duct
  • Thermoplastic Duct

Thermoplastic Duct

PVC exhaust duct is Type I, unplasticized, schedule 40, lightweight and corrosion-resistant. PVC is rigid and may be cut without the use of special tools. Comes in 10' lengths.

Filter these products

Showing 1 - 5 of 5 Results

Thermoplastic Duct
Thermoplastic Duct

Catalog # 5605000

Price: $2,080.00

  • Duct Nominal Diameter: 16"
  • Inside Diameter: 15.625"
  • Outside Diameter: 16.000"
Thermoplastic Duct
Thermoplastic Duct

Catalog # 4708600

Price: $670.00

  • Duct Nominal Diameter: 6"
  • Inside Diameter: 6.250"
  • Outside Diameter: 6.625"
Thermoplastic Duct
Thermoplastic Duct

Catalog # 7027200

Price: $900.00

  • Duct Nominal Diameter: 10"
Thermoplastic Duct
Thermoplastic Duct

Catalog # 4718900

Price: $790.00

  • Duct Nominal Diameter: 8"
Thermoplastic Duct
Thermoplastic Duct

Catalog # 5602000

Price: $1,030.00

  • Duct Nominal Diameter: 12"

Related Products

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.