Search

Six-Place Hooded Combination Kjeldahl Digestion/Distillation Apparatus

Hooded Combo Kjeldahl Unit
  • Hooded Combo Kjeldahl Unit
Catalog #: 2117612
Qty:

Attributes

  • Kjeldahl Digestion Fume Removal Method: Remote Blower Exhaust
  • Product Subcategory: Classical Macro Kjeldahl
  • Purpose: Combination Kjeldahl Digestion and Distillation
  • Required Accessories: Kjeldahl flasks, PVC Remote Acid Exhaust Blower, Coated Steel Heat Exhaust Blower

Specifications

  • Estimated Shipping Weight: 828.0 lbs
  • Estimated Shipping Weight metric: 376.0 kg
  • Dimensions: 49.75" w x 28.75" d x 88.25" h
  • Dimensions metric: 126 x 73 x 224 cm
  • Electrical: 230 V, single phase, 60 Hz, 36 amps

Open Combination and Hooded Combination Kjeldahl units have digestion and distillation components for nitrogen determination in one space-saving apparatus.

Open Combination Kjeldahl units are supported by a sturdy, tubular steel framework, with the distillation apparatus mounted above the digestion portion. Models are available with the capacity to digest and distill up to 12 samples at a time.

Hooded Combination Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory. The hood surrounding the apparatus includes three collars: one for remotely-located exhaust blower connection, one for acid fume exhaust manifold connection, and one for auxiliary-air blower inlet connection. Models are available that digest and distill up to 18 samples at one time.

Kjeldahl units require a remote blower to exhaust fumes.



Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

  • User's Manuals

    • Hooded Combination (Macro) Kjeldahl Systems

      For Hooded Combination (Macro) Kjeldahl System models 21176, 21177 and 21178 Series.

      View Files

    • Open Kjeldahl Apparatus Manual

      For catalog numbers: 21232 Series, 21233 Series, 21236 Series,  21237 Series

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.