Classical Macro Kjeldahl Apparatus
Classical Macro Kjeldahl Apparatus offered by Labconco include Open Combination and Hooded Combination Kjeldahl units, as well as Digestion and Distillation Apparatus.
Open Combination and Hooded Combination Kjeldahl Units have digestion and distillation components for nitrogen determination in one space-saving apparatus. All Macro Kjeldahl products require one remote mounted PVC blower to exhaust acid fumes, and hooded systems also require a remote mounted coated steel blower to exhaust heat.
Kjeldahl Digestion Units are designed for laboratories that require separate digestion stations, and are offered in Six-Place and compact Two-Place models. Kjeldahl Distillation Units are designed for mounting on a base cabinet or table. Models are available with two or six heaters.