Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.
Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.
Filters applied
Showing 1 - 1 of 1 Results
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
10' XL Floor-Mounted Hood with Horizontal Sliding Sash, 55.7" Depth
Catalog Number:
112036000
3' RXPert Filtered Balance System with Solid Epoxy Work Surface
Catalog Number:
3971302
5' XPert Bulk Powder Filtered Station, Left Side Access Opening
Catalog Number:
3962500
FreeZone 6 Liter Console Freeze Dry System with Purge Valve
Catalog Number:
7753072
Protector Solvent Storage Cabinet with self-closing door(s)
Catalog Number:
9903200
Single Electrical Receptacle Kit 230V, 10A, 50Hz AUSTRALIA
Catalog Number:
9413100
5' RXPert System, Tall & Deep with Stainless Steel Work Surface
Catalog Number:
3971596
Duplex Electrical Receptacle Kit, 115 volts, 20 amps AC GFCI
Catalog Number:
9851500
6' Protector Pass-Through Laboratory Hood, right window, 115V
Catalog Number:
113608000
Paper Liners for 4' Evidence Drying Cabinet (Package of 100)
Catalog Number:
3894201
5' Protector XL Benchtop Laboratory Hood, 36" interior depth
Catalog Number:
111520000
Stainless Steel Shelf for CApture Portable Fuming System
Catalog Number:
3422203