Skip to main content
RapidVap Vacuum Dry Evaporation System with Lid Heater, Schuko, Lid Heater - Discontinued

RapidVap Vacuum Dry Evaporation System with Lid Heater, Schuko, Lid Heater - Discontinued

Catalog #7900003
RapidVap Vacuum Dry Evaporation System with Lid Heater, Schuko, Lid Heater - Discontinued
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The RapidVap Vacuum Evaporation Systems are ideal for preparation of samples in a variety of applications including drug discovery, agrichemistry, mycology testing and environmental analysis.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

The systems use vacuum along with heat and vortex motion to help speed evaporation and provide an alternative to traditional centrifugal evaporation methods.

Boiling Point Calculator

  • Powder-coated aluminum base with acrylic/PVC thermoplastic upper housing
  • Glass lid with polycarbonate shield
  • Dual lid clamps
  • Phenol-free gasket
  • PTFE-coated aluminum chamber
  • Rear-mounted 1/2" OD vacuum port, 30" of 1/2" ID vacuum tubing, two tubing clamps and lid heater receptacle
  • 1000-watt dry block heating system
  • Microprocessor-controlled programming for vortex speed from 0 to 100%; heat fromn OFF to 100° C; time from 1 to 999 minutes; vacuum level from 0 to 999 mBar. Memory stores 1 to 9 programs
  • LCD for display of program number and actual and set point vortex speeds, temperatures, time remaining, and point vacuum level
  • Control panel with RUN/STOP button, PREHEAT/END ALARM button and indicator light, VACUUM RELEASE button and indicator light, set point selection buttons, and increase/decrease programming buttons
  • Belt-driven, non-sparking, brushless DC motor with smooth variable-speed power to drive the vortext motion up to 1000 rpm
  • Audible alarm for timed end point
  • Audible/visual alarm for end point detected by temperature sensors at heater and block
  • Automatic vacuum release in the event of power failure
  • All mechanical components isolated from chemical fumes and vapors
  • 115V models include 6.5', three-wire electrical cord with 20A plug. A 20A minimum circuit breaker is required
  • 230V models include 6.5', three-wire electrical cord with 15A plug. A 10A minimum circuit breaker is required
  • Overall dimensions with closed lid: 20.7" w x 18.4" d x 13.5" h (52.6 x 46.7 x 34.3 cm)
  • Overall dimensions with open lid: 20.7" w x 21.3" d x 24.9" h (52.6 x 54.1 x 63.2 cm)
  • Actual weight 92 lbs. (42 kg). Shipping weight 100 lbs. (45 kg)

Options

  • Glass lid with 40-watt heater
  • RS-232 Link. RS-232 port, located on the rear of the unit, for two-way communication at 4800 baud, no parity, 8 bit word, 1 stop bit and 3-wire interface

Required Accessories

  • Vacuum Pump
  • Sample Block
  • Glassware

Compliance

  • UL Standard 61010-1 (115V, 60 Hz models)
  • CAN/CSA C22.2 No. 61010-1 (115V, 60 Hz models)
  • CE Conformity marking (230V, 50/60 Hz models)

Resources

Green Initiatives

RapidVap Dry Evaporators Catalog

View Now

Need help finding specific information?

Contact Us

RapidVap Vacuum, N2 and N2/48 Evaporation Systems Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - RapidVap Evaporation Systems

View Now

Need help finding specific information?

Contact Us