These benchtop panel-lined hoods have sashes on two sides allowing operation on either side of the fume hood.
Protector Pass-Through Laboratory Hoods offer sashes on two sides allowing operation on either side of the fume hood. An audible alarm sounds to prevent simultaneous opening of both sashes. With unobstructed visibility from either side, this hood is ideal for conducting chemistry demonstrations. An optional right-side or left-side viewing window further enhances visibility. These hoods may also be installed in the wall between two rooms for sample preparation.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
These benchtop panel-lined hoods have sashes on two sides allowing operation on either side of the fume hood.
Showing 1 - 3 of 3 Results
This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar.
This brochure provides descriptions, dimensional data and ordering information for Protector Pass-Through Laboratory Hoods and accessories.
For Protector Pass-Through Laboratory Fume Hood models 1134, 1135 and 1136 Series.
For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.
For 1134 Series, 1135 Series, and 1136 Series Protector Pass-Through Fume Hoods