Search

Precise Controlled Atmosphere Glove Box

Precise Controlled Atmosphere Glove Box
  • Precise Controlled Atmosphere Glove Box
Catalog #: 5220120
Qty:

Attributes

  • Region: International
  • Built-In Options: None
  • Conformance: CE
  • Filter Type: None
  • Interior Working Width: 33.5"
  • Liner Material: Polyethylene
  • Number of Glove Ports: Two
  • Power Cord & Plug: 230 volts, 4 amps, no plug
  • Primary Application: Atmosphere-sensitive materials
  • Product Subcategory: Controlled Atmosphere Glove Box
  • Required Accessories: Inert Gas, Supporting Base, Vacuum Source

Specifications

  • Estimated Shipping Weight: 260.0 lbs
  • Estimated Shipping Weight metric: 118.0 kg
  • Dimensions: 52.7" w x 31.6" d x 40.0" h
  • Dimensions metric: 141 x 80 x 102 cm
  • Electrical: 230 volts, 50 Hz, 4 amps

Precise Controlled Atmosphere Glove Boxes provide a leak-tight environment for work with contamination-sensitive materials. Procedures where low levels of oxygen or moisture are important, such as work with organometallics, alternative energy cells or hydrophilic chemicals, are typical applications for these economical glove boxes.

Need an ultrapure inert atmosphere? All Precise Controlled Atmosphere Glove Boxes are compatible with the new AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).



Our Product Representatives Are Here To Help

Connecting Gas and Vacuum to a Glove Box

This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.

Literature & Resources

  • Brochures

    • Precise Glove Boxes Catalog

      Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

      View Files

  • User's Manuals

    • Precise Controlled Atmosphere and Basic Glove Boxes Manual

      For catalog numbers: 5220000, 5220020, 5220021, 5220030, 5220031, 5220100, 5220120, 5220121, 5220130, 5220131

      View Files

  • Technical Manuals

    • Technical Service Manual Precise Controlled Atmosphere Glove Boxes and Precise® Basic Glove Boxes

      For Precise Controlled Atmosphere Glove Boxes and Precise Basic Glove Boxes
      Controlled Atmosphere Models 5220100, 5220120, 5220121, 5220130, 5220131
      Basic Models 5220000, 5220020, 5220021, 5220030, 5220031

      View Files

  • 3-Part Specs

    • Precise Basic and Controlled Atmosphere Glove Boxes Specifications

      View Files

  • CAD Drawings

    • Precise Controlled Atmosphere Glove Boxes CAD

      View Files

    • Precise Controlled Atmosphere Glove Boxes SketchUp 3D CAD

      In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Precise Controlled Atmosphere Glove Box

      For validation of predetermined Precise Controlled Atmosphere Glove Box specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Precise Controlled Atmosphere Glove Box.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Precise Glove Box

      Declaration of Conformity for applicable models of the Precise Glove Box

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.