Versatile filtered fume hood for limited benchtop space. Labconco's fully-featured Protector fume hood platform, with Erlab’s Neutrodine Unisorb filter technology.
The Protector Airo Filtered Fume Hood requires no ducting and is available in 3' and 4' widths and 31.7" and 37.7" depths. Neutrodine® Unisorb Filtration Technology offers comprehensive molecular filtration. eGuard® communication software offers real-time monitoring on the user’s phone or computer. From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.
Erlab-proven Neutrodine® Unisorb Filters are the heart of GFH Filtration Technology.
Benchtop models include a fiberglass panelized liner. Models are available for carbon-only, carbon with acid sensor, carbon with formaldehyde sensor, or HEPA-only filtration. Filters are sold separately. To determine if your application is right for a Protector Airo, please request a Chemical Assessment from a Labconco specialist who can recommend the appropriate enclosure and filters for your application.
*Available only in the Americas, filters required
Versatile filtered fume hood for limited benchtop space. Labconco's fully-featured Protector fume hood platform, with Erlab’s Neutrodine Unisorb filter technology.
Showing 1 - 12 of 12 Results
This video shows how filtered fume hoods completely eliminate the largest expense of maintaining a laboratory. Patented features for safety, filtration and connectivity make these hoods uniquely adaptable for a wider variety of uses than any ducted hood.
Labconco Protector Echo and Airo Filtered Fume Hoods are simple to install because they require no ductwork. One of the fastest ways to expand your lab or create flex space for chemical work.
This brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods.
This Spanish-language brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods. En français.
For models with the following part numbers manufactured September 2020 to present.
180 Series – 4', 5', 6' and 8' Protector Echo
181 Series – 4', 5', 6' and 8' Protector Echo with side glass
182 Series – 4', 5', 6' and 8' Protector Echo with 360 degree visibility
183 Series – 4', 5', 6' and 8' Protector Echo Floor-Mounted
184 Series – 3' and 4' Protector Airo
Protector Airo Filtered Fume Hood - 3' wide , 31.7” depth.
Protector Airo Filtered Fume Hood - 4’ wide , 37.7” depth.
For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.