Heated Product Shelf Chamber with Valves (short) 230V, 50 Hz Schuko, CN/AU, UK, and India
- Region: International
- Plug Type: North America, 115V, British (UK), Schuko, India
Heated Product Shelf Chambers with Valves. For bulk drying and flask drying. Eight ports accommodate both 1/2" and 3/4" flask adapters. Includes 12" dia. acrylic cylinder and base, 10" dia. removable shelves, and temperature probes. Controlled heat settings -20C (-4F) to +50C (+140F). Shelves do not cool. Overall dimensions: 13.5" w x 16.8" d x 14.2" h. Has 8" dia. opening and cap for 3" dia. attachment port.
Showing 1 - 2 of 2 Results