Skip to main content
FreeZone Triad -84 C Freeze Dryers-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz-Standard

FreeZone Triad -84 C Freeze Dryers-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz-Standard

Catalog #794001090
FreeZone Triad -84 C Freeze Dryers-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz-Standard
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

FreeZone Triad Benchtop Freeze Dryers are designed for multiple types of lyophilization: flask, bulk and stoppering vials. With the ability to freeze dry samples in so many different forms, the Triad's versatility and compact design make it perfect for busy labs.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

The upright stainless steel collector coil holds 2.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration compressors cool the collector to -84° C, suitable for aqueous or dilute acetonitrile samples. Temperature-controlled shelves range from -55° C to +50° C (-67° F to +122° F) and a maximum of -75° C (-103° F) during pre-freezing. The shelves provide pneumatic stoppering with a diaphragm, eliminating the need for compressed gas.

Lyo-Works™ OS provides a real time display of collector temperature and vacuum level, shown on a 5" full color, capacitive touchscreen. A stoppering tray dryer and four valve ports are built-in.

  • Stay Connected
  • View Real-Time Sample Data
  • Get Consistent, High Quality Results
  • Make Challenging Samples Easy

Vacuum pump and freeze dry glassware (if not bulk freeze drying) are required (not included).

  • Stainless steel collector coil capable of removing 1.84 L of water in 24 hours and holding 2.5 L of ice before defrosting
  • Two 1/3 hp HCFC/CFC-free refrigeration compressors cool the collector to -84° C and work in concert with a 1000-watt heater to cool and heat fluid medium circulating through channels in the shelf. Not for use with samples containing methanol or ethanol
  • Processing shelf, 12.4" w x 14.5" d (31.5 x 36.8 cm). Spacing between shelf and top of chamber accommodates containers with stoppers up to 148 mm maximum height
  • One probe for monitoring temperature of sample in chamber
  • Temperature ramp and hold programming from -55° C to +50° C (-67° F to +122° F) and -75° C (-103° F) during pre-freezing. Controls temperature to ±1° C of set point. Memory to store 30 programs with 16 segments each including number of steps, ramp rate, shelf temperature, hold time and vacuum level
  • Full color, 5" capacitive touchscreen with Lyo-Works™ OS:
    • Real time display of collector temperature and vacuum level
    • Creation and storage for up to 30 programs with up to 16 steps each. Ability to set ramp rate, shelf temperature, shelf temperature time and vacuum set point per step
    • Manual start-up buttons for collector and shelf temperature control and vacuum pull down
    • Alerts, diagnostic tests, user manual and defrost control
    • Data logging stores and displays data in table or graph format, and may be exported via USB or Ethernet
    • Settings include language (English, Spanish, German, French, Italian, Chinese, Japanese, Portuguese), time, temperature (° C or ° F) and vacuum (mBar, Torr or Pa)
    • Alerts can be emailed to user-entered addresses via Ethernet connection
    • Vacuum pump maintenance alert
    • Security lock-out
  • Pneumatic stoppering mechanism with diaphragm and plate. No compressed gas is required
  • Stoppering control knob, vacuum release control knob and 1/8" OD user-supplied sterile/inert gas backfill port
  • Four left side-mounted neoprene valves with molded plastic knobs and fittings that accommodate 1/2" and 3/4" flask adapters
  • USB port and Ethernet connection
  • Electrical receptacle for vacuum pump
  • Hot gas defrost with stainless steel drain pan, silicone drain hose and auto shut off at +60° C (+140° F)
  • Vacuum control valve
  • Vacuum break valve
  • Stainless steel and powder-coated steel exterior
  • Clear acrylic door, 1" thick, with silicone gasket and latch 3/4" OD vacuum connection. 36" long, 3/4" ID vacuum hose with two clamps

Options

  • Region-specific electrical plug configurations

Required Accessories

  • Vacuum pump with a displacement of at least 98 L/min, 0.02 mBar ultimate pressure and fitting for 3/4" ID vacuum hose

Resources

Green Initiatives

FreeZone Freeze Dryers Catalog

View Now

French-Language FreeZone Freeze Dryers Catalog

View Now

Need help finding specific information?

Contact Us

Freeze Dry Chemical Compatibility/Eutectic Temperature Chart

View Now

Freeze Dry Vacuum System Troubleshooting

View Now

FreeZone Triad Freeze Dry System Manual (French)

View Now

FreeZone Triad Freeze Dryers Manual

View Now

Need help finding specific information?

Contact Us

FreeZone Triad Freeze Dryers CAD Files

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for FreeZone Triad Freeze Dryers

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - FreeZone Triad Freeze Dryer & Stoppering Tray Dryer

View Now

Need help finding specific information?

Contact Us

Lyo-Works Bundle File

View Now

Need help finding specific information?

Contact Us

Lexsol 542 SDS

View Now

Pentane MSDS

View Now

Refrigerant Genetron AZ-50 (R507) MSDS

View Now

Refrigerant R23 (Trifluoromethane) MSDS

View Now

Refrigerant R452A SDS

View Now

Refrigerant R508B MSDS

View Now

Need help finding specific information?

Contact Us

Application Note: Ampule Accessory Attachment Guide 101

View Now

Methodologies Using the Freeze Dryer

View Now

Need help finding specific information?

Contact Us

Validation of Teclen Lyoprotect® Bags with Labconco FreeZone® Freeze Dryers

View Now

Need help finding specific information?

Contact Us

How to Test and Calibrate Sample Temperature Probe

View Now

Need help finding specific information?

Contact Us